??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0312 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushings with flange, for ball lock pins and socket pins
Bill of material
22400.0312 Locating Bushing
BESTNR
Ref. No.
22400.0312
AUS
Version
with oval flange
D1
H11
12 mm
D2
15 mm
D3
-0.05
19 mm
D4
-0.1
18.9 mm
D5
4.5 mm
L1
27 mm
L2
15.2 mm
L3
24.5 mm
L4
40 mm
L5
24 mm
L6
30 mm
G
weight
34 g
Embedded user actions